Vidensøgning
Download dokument () af 20
We make what matters work*

TMCX6206

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.63-2.31", 2" NPT,Armor Range:1.57-2.06"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX6206
UPC
782274414720
Product Length/Depth
6.31 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
3.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Tray cable
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Aluminum
Thread Size
2"
Thread type
NPT
Armor (min/max)
1.57-2.06"
Outer sheath (min/max)
1.63-2.31"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.