Vidensøgning
Download dokument () af 20
We make what matters work*

TMCX7247

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.99-2.72", 2-1/2" NPT,Armor Range:1.93-2.47"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX7247
UPC
782274414737
Product Length/Depth
7.5 in
Product Height
4 in
Product Width
4 in
Product Weight
4.65 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
Metal-clad with interlocked or continuously welded corrugated armoured
TECK armoured
Tray cable
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Aluminum
Thread Size
2-1/2"
Thread type
NPT
Armor (min/max)
1.93-2.47"
Outer sheath (min/max)
1.99-2.72"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.