Vidensøgning
Download dokument () af 20
We make what matters work*

TMCXM32 2

Eaton Crouse-Hinds series Terminator II TMCX cable gland,TSC compound,Cable Range:22.0-35.3 mm,Cable Sealing:2 (M),Metal-cladcorrugated armoured,TECK armoured,armoured barrier and tray cable,Armoured gland, Aluminum, M32

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Terminator II TMCX cable gland
Catalog Number
TMCXM32 2
UPC
662276299054
Product Length/Depth
4.38 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
1.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
6P

Product specifications

Protection type
Explosion-proof
Cable type
Tray cable
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Armoured barrier
Gland type
Armoured
Thread Size
M32
Thread type
Metric
Cable sealing range
2 (M)
Cable range (min/max)
22.0-35.3 mm
Material
Aluminum
Barrier type
TSC Compound

Eksportér produktspecifikation