Download dokument () af 20
We make what matters work*

TP72C4S-3/4RED

Eaton Crouse-Hinds series square cover, 4-11/16" box, Red, Raised surface, Steel, 4-11/16 to 4" adapter, 3/4” raised

General specifications

Product Name
Eaton Crouse-Hinds series square cover
Catalog Number
TP72C4S-3/4RED
UPC
662279175461
Product Length/Depth
4.75 in
Product Height
0.75 in
Product Width
4.75 in
Product Weight
0.3 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
4-11/16 to 4" adapter, 3/4” raised
Color
Red
Configuration
Raised surface
Material
Steel
Box size
4-11/16"

Eksportér produktspecifikation