Download dokument () af 20
We make what matters work*

TPB-1200-E

Eaton Bussmann series TPB telecommunication fuse, 1200 A

Generelle specifikationer

Product Name
Eaton Bussmann series TPB telecommunication fuse
Catalog Number
TPB-1200-E
EAN
5027590184748
UPC
051712605571
Product Length/Depth
3.5 in
Product Height
2.59 in
Product Width
3.5 in
Product Weight
4.22 lb
Compliances
Not Applicable

Produktspecifikationer

Amperage Rating
1200 A

Eksportér produktspecifikation