Eaton Crouse-Hinds series TP weatherproof LED kit, 0.2A, Warm white, 60 Hz, Polycarbonate lens, 2000 lumens, 83 lm/W, Die cast aluminum, 0.9 power factor, 4” round box and cover, 1/2", Black, 120/277 Vac, 24W
| Product Name |
Eaton Crouse-Hinds series TP weatherproof LED kit
|
| Catalog Number |
TPLEDK24BK
|
| UPC |
662276949454
|
| Product Length/Depth |
4.19 in
|
| Product Height |
2.8 in
|
| Product Width |
4.19 in
|
| Product Weight |
2.53 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Color temperature |
Warm white
|
| Lens material |
Polycarbonate
|
| Material |
Die cast aluminum
|
| Power factor |
0.9
|
| Trade size |
1/2"
|
| Lumens |
2000
|
| Wattage |
24W
|
| Amperage Rating |
0.2 A
|
| Frequency rating |
60 Hz
|
| Lumens per watt |
83
|
| Special features |
4" round box and cover
|
| Type |
Black
|
| Voltage rating |
120 Vac / 277 Vac
|