Vidensøgning
Download dokument () af 20
We make what matters work*

TXU1000

Eaton Bussmann series low voltage british standard fuse, 1000A, AC 660 V, DC 300 V, V88/D1, 102 x 200 mm, gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TXU1000
EAN
5027590337618
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
57 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
1000 A
Voltage rating
660 V
Voltage type
AC/DC
Breaking capacity
80 kA

Product specifications

Application
general industrial applications
Fuse type
TXU
Connection
149 mm fixing centre

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.