Download dokument () af 20
We make what matters work*

ULCSUM355

Eaton UL Shop monitor unit, Addressable, Shop Unit Monitor, UL Systems

General specifications

Product Name
Eaton UL Shop monitor unit
Catalog Number
ULCSUM355
EAN
5018986942387
Product Length/Depth
60 mm
Product Height
129 mm
Product Width
180 mm
Product Weight
0.28 kg
Compliances
EN

Produktspecifikationer

Material
Plastic
Color
Clear white
RAL-number
7035
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Number of input circuits
1
Number of output circuits
2
Operating temperature - max
49 °C
Operating voltage - max
24 VDC
System topology
Addressable
Product branding
Eaton
DIN rail compatible
No
Lamp type included
Halogen Free
UL certification standards
UL 864 (Control Units and Accessories)
Cable entry
Top

Eksportér produktspecifikation