Vidensøgning
Download dokument () af 20
We make what matters work*

UNA36

Eaton Crouse-Hinds series UNA union, Rigid/IMC, Male, Feraloy iron alloy, 1"

General specifications

Product Name
Eaton Crouse-Hinds series UNA union
Catalog Number
UNA36
UPC
782274643151
Product Length/Depth
6.5 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
2.18 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Male
Material
Feraloy iron alloy
Trade size
1"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.