Vidensøgning
Download dokument () af 20
We make what matters work*

UNF705 SA

Eaton Crouse-Hinds series UNF union, Rigid/IMC, Female, Copper-free aluminum, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series UNF union
Catalog Number
UNF705 SA
UPC
782274101880
Product Length/Depth
3.13 in
Product Height
4.63 in
Product Width
4.63 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Female
Material
Copper-free aluminum
Trade size
2-1/2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.