Vidensøgning
Download dokument () af 20
We make what matters work*

UNFL17

Eaton Crouse-Hinds series UNF expansion union, Rigid/IMC, Female, Steel, 1/2", Long

General specifications

Product Name
Eaton Crouse-Hinds series UNF expansion union
Catalog Number
UNFL17
UPC
782274129143
Product Length/Depth
3.38 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Long
Gender
Female
Material
Steel
Trade size
1/2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.