Vidensøgning
Download dokument () af 20
We make what matters work*

UNL125

Eaton Crouse-Hinds series UNL union, Rigid/IMC, Gender end 1: female, Gender end 2: male, Feraloy iron alloy, 3/4" female to 1/2" male

General specifications

Product Name
Eaton Crouse-Hinds series UNL union
Catalog Number
UNL125
UPC
782274806327
Product Length/Depth
2.69 in
Product Height
2 in
Product Width
1.81 in
Product Weight
0.68 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender end 1
Female
Gender end 2
Male
Material
Feraloy iron alloy
Trade size
3/4" female to 1/2" male

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.