Vidensøgning
Download dokument () af 20
We make what matters work*

UNL215

Eaton Crouse-Hinds series UNL union, Rigid/IMC, Gender end 1: female, Gender end 1: male, Feraloy iron alloy, 1/2" female to 3/4" male

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series UNL union
Catalog Number
UNL215
UPC
782274647401
Product Length/Depth
2.88 in
Product Height
3 in
Product Width
1.81 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender end 1
Female
Gender end 2
Male
Material
Feraloy iron alloy
Trade size
1/2" Female-3/4" Male

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.