Vidensøgning
Download dokument () af 20
We make what matters work*

UNYL27

Eaton Crouse-Hinds series UNY expansion union, Rigid/IMC, Male, Steel, 3/4", Long

General specifications

Product Name
Eaton Crouse-Hinds series UNY expansion union
Catalog Number
UNYL27
UPC
782274129082
Product Length/Depth
2.69 in
Product Height
1.44 in
Product Width
1.44 in
Product Weight
0.81 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Long
Gender
Male
Material
Steel
Trade size
3/4"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.