Download dokument () af 20

UTGX610E98SW

Plug, without backshell, with 6 female solder contacts, IP68/69K in unmated conditions, keying W; UTGX610E98SW

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX610E98SW
Product Length/Depth
24 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
21 g

Produktspecifikationer

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E98
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #20
3
Salt spray
500 hour

Eksportér produktspecifikation

3D-modeller

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.