Download dokument () af 20
We make what matters work*

UTGX61210PX

Plug, without backshell, for 10 male contacts, IP68/69K, keying X; UTGX61210PX

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX61210PX
Product Length/Depth
25.5 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
21 g

Produktspecifikationer

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector orientation
X
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
10
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Eksportér produktspecifikation

3D-modeller

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.