Download dokument () af 20
We make what matters work*

UTGX6JC104PW

Plug, with cable gland backshell, for 4 male contacts, IP68/69K, keying W; UTGX6JC104PW

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX6JC104PW
Product Length/Depth
63.2 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
28 g

Produktspecifikationer

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
4
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
500 hour

Eksportér produktspecifikation

3D-modeller

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.