Download dokument () af 20

UTGX6JC10E6P

Plug, with cable gland backshell, with 6 male solder contacts, IP68/69K in unmated conditions; UTGX6JC10E6P

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX6JC10E6P
Product Length/Depth
63.2 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
31 g

Produktspecifikationer

Environmental conditions
REACH
RoHS
Backshell angle
straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E6
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #20
6
Salt spray
500 hour

Eksportér produktspecifikation

3D-modeller

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.