Download dokument () af 20
We make what matters work*

UTGX710D6PW32

Jam nut receptacle & hold down clips,without backshell, with 6 male PCB contacts, IP68/69K in unmated conditions, keying W; UTGX710D6PW32

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX710D6PW32
Product Length/Depth
24.5 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
10 g

Produktspecifikationer

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
PCB
Coupling type
1/3 Bayonet
Layout
D6
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #20
6
Salt spray
500 hour

Eksportér produktspecifikation

3D-modeller

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.