Eaton Type STN industrial control transformer, Industrial control transformer, 100 VA
| Product Name |
Eaton Type STN industrial control transformer
|
| Catalog Number |
UTI0.1-115
|
| EAN |
4015082069230
|
| Product Length/Depth |
3.3 in
|
| Product Height |
3.6 in
|
| Product Width |
3.5 in
|
| Product Weight |
4.4 lb
|
| Compliances |
CSA
|
| Certifications |
Contact Manufacturer
|
| Phase |
Single-phase
|
| Type |
Industrial control transformer
|
| Volt ampere rating |
100 VA
|
| Design |
STN
|
| Secondary voltage |
115 V
|