Download dokument () af 20
We make what matters work*

UTL6JC164W4S

Female plug with backshell, 8 cavities, UTL6JC164W4S

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6JC164W4S
Product Length/Depth
105 mm
Product Height
40 mm
Product Width
30 mm
Product Weight
62 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Produktspecifikationer

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Number of poles
8-pole
Environmental resistance
Resistant against mineral oil
Resistant against acid bath
Resistant against gasoline
Resistant against basic bath
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
4W4
Plug type
Straight Plug
Shell material
Plastic
Shell size
16
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
8
Number of cavity #16
8
Salt spray
1000 hour

Eksportér produktspecifikation