Download dokument () af 20
We make what matters work*

UTS012D10PX

Plastic square flange receptacle, without backshell, with 10 male PCB contacts, IP68/69K in unmated conditions, keying X; UTS012D10PX

Generelle specifikationer

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS012D10PX
Product Length/Depth
21.5 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
10.4 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)
ROHS exemption 6.c
IEC 61984 (please contact us for more details)

Produktspecifikationer

Current rating
16 A IEC
10 A UL
Environmental conditions
REACH
RoHS
Flammability rating UL94 HB
Environmental resistance
Resistant against basic bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
Resistant against gasoline
Resistant against mineral oil
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
10 A UL
7 A CSA
16 A IEC
Test voltage
500 V CSA
500 V UL
300 V IEC
Connector accessory option
No backshell possibility
Connector orientation
X
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
10
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Eksportér produktspecifikation