Download dokument () af 20
We make what matters work*

UTS1GJC1412P

Plastic in line receptacle, with cable gland and grommet backshell, for 12 male contacts, IP68/69K; UTS1GJC1412P

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS1GJC1412P
Product Length/Depth
78.5 mm
Product Height
35.1 mm
Product Width
35.1 mm
Product Weight
45.7 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Produktspecifikationer

Current rating
10 A IEC
10 A UL
Fitted with:
Last mate first break capability(optional)
First mate last break capability(optional)
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Flammability rating UL94 V0
RoHS
Fire & Smoke
REACH
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against mineral oil
Resistant against gasoline
Resistant against basic bath
Resistant against oil
Resistant against acid bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
7 A CSA
10 A UL
10 A IEC
Test voltage
63 V IEC
600 V UL
600 V CSA
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
12
Shell material
Plastic
Shell size
14
Cable diameter - max
14 mm
Cable diameter - min
5 mm
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
In-Line Receptacle
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Eksportér produktspecifikation