Download dokument () af 20
We make what matters work*

UTS6FC1210PW

Plastic plug, with conduit adapter, for 10 male contacts, IP68/69K, keying W; UTS6FC1210PW

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC1210PW
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
28.45 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)

Produktspecifikationer

Current rating
6 A IEC
5 A UL
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
RoHS
Fire & Smoke
Flammability rating UL94 V0
REACH
Environmental resistance
Resistant against gasoline
Resistant against oil
Resistant against mineral oil
Resistant against acid bath
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Test current
4 A CSA
6 A IEC
5 A UL
Test voltage
250 V CSA
250 V UL
50 V IEC
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
10
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Eksportér produktspecifikation