Download dokument () af 20
We make what matters work*

UTSX012E3P

Square flange receptacle, without backshell, with 3 male solder contacts, IP68/69K in unmated conditions; UTSX012E3P

Generelle specifikationer

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX012E3P
Product Length/Depth
32.3 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
9 g

Produktspecifikationer

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Delivered with the connector, mounted
Contact gender
Pin (Male)
Contact plating
Gold flash
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E3
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #16
3
Salt spray
500 hour

Eksportér produktspecifikation