Download dokument () af 20
We make what matters work*

UTSX014D12PW

Square flange receptacle, without backshell, with 12 male PCB contacts, IP68/69K in unmated conditions, keying W; UTSX014D12PW

Generelle specifikationer

Product Name
Eaton Souriau UTSX series plastic circular bayonet connector
Catalog Number
UTSX014D12PW
Product Length/Depth
32.3 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
14 g

Produktspecifikationer

Environmental conditions
RoHS
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Delivered with the connector, mounted
Contact gender
Pin (Male)
Contact plating
Gold flash
Contact type
PCB
Coupling type
1/3 Bayonet
Layout
D12
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
12
Number of cavity #16
12
Salt spray
500 hour

Eksportér produktspecifikation