Download dokument () af 20
We make what matters work*

V48M28T4516PV

Eaton Solar duty transformer, DOE 2016, 60 HZ, ALUMINIUM, 45KVA, 3PH, 480 V DELTA, 208Y/120V, NEMA ST-20, 150°C RISE, NEMA 2, FR940, 220°C, 2 AT +2.5% FCAN, 4 AT -2.5% FCBN, WS58

General specifications

Product Name
Eaton solar duty transformer
Catalog Number
V48M28T4516PV
UPC
786689859855
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
460 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Produktspecifikationer

Special features
SOLAR DUTY RATED
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Phase
Three-phase
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR940
Insulation
220 °C
Tap size
2 AT +2.5% FCAN, 4 AT -2.5% FCBN
Volt ampere rating
45 KVA
Weathershield
WS58

Eksportér produktspecifikation