Download dokument () af 20
We make what matters work*

V65B-S

Eaton Crouse-Hinds series V-Spring telescoping light pole, 316 stainless steel, Base mount

General specifications

Product Name
Eaton Crouse-Hinds series V-Spring telescoping light pole
Catalog Number
V65B-S
UPC
662276514621
Product Length/Depth
40 in
Product Height
78 in
Product Width
48 in
Product Weight
70 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Material
316 stainless steel
Mounting style
Base

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.