Download dokument () af 20
We make what matters work*

V65H-G

Eaton Crouse-Hinds series V-Spring telescoping light pole, Galvanized steel, Handrail stanchion mount

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series V-Spring telescoping light pole
Catalog Number
V65H-G
UPC
662276469983
Product Length/Depth
73.5 in
Product Height
6.57 in
Product Width
6.57 in
Product Weight
42 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Material
Galvanized steel
Mounting style
Handrail stanchion

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.