Download dokument () af 20
We make what matters work*

V65H-S

Eaton Crouse-Hinds series V-Spring telescoping light pole, 316 stainless steel, Handrail stanchion mount

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series V-Spring telescoping light pole
Catalog Number
V65H-S
UPC
662276490789
Product Length/Depth
84 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
56 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Material
316 stainless steel
Mounting style
Handrail stanchion

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.