Download dokument () af 20
We make what matters work*

WIUM1DG1

Eaton Crouse-Hinds series extra duty while-in-use cover, Gray, 3.125" deep, Die cast aluminum, Horizontal/vertical, 16:1 configuration, Single-gang, Universal mounting

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series extra duty while-in-use cover
Catalog Number
WIUM1DG1
UPC
662276948020
Product Length/Depth
6 in
Product Height
3.5 in
Product Width
4.1 in
Product Weight
0.71 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Special features
Universal mounting
Depth
3.125"
Material
Die cast aluminum
Mounting direction
Horizontal/vertical
Number of configurations using inserts and movable hinges
16:1
Number of gangs
Single-gang
Color
Gray

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.