Download dokument () af 20
We make what matters work*

WIUM2DG1

Eaton Crouse-Hinds series extra duty while-in-use cover, Gray, 3.125" deep, Die cast aluminum, Vertical, 55:1 configuration, Two-gang

General specifications

Product Name
Eaton Crouse-Hinds series extra duty while-in-use cover
Catalog Number
WIUM2DG1
UPC
662276948051
Product Length/Depth
6.1 in
Product Height
3.5 in
Product Width
5.63 in
Product Weight
0.85 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Depth
3.125"
Material
Die cast aluminum
Mounting direction
Vertical
Number of configurations using inserts and movable hinges
55:1
Number of gangs
Two-gang
Color
Gray

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.