Download dokument () af 20
We make what matters work*

WLRS1

Eaton Crouse-Hinds series WLRS wet location cover, Copper-free aluminum, Vertical, 1-3/8", Gasket, Single spring door cover, for NEMA configuration round receptacles

General specifications

Product Name
Eaton Crouse-Hinds series WLRS wet location cover
Catalog Number
WLRS1
UPC
782274128030
Product Length/Depth
2.91 in
Product Height
4.44 in
Product Width
1.13 in
Product Weight
0.25 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Gasket
Type
Single spring door cover, for NEMA configuration round receptacles
Material
Copper-free aluminum
Mounting direction
Vertical
Opening diameter
1-3/8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.