Download dokument () af 20
We make what matters work*

WP82870L

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,50/60 Hz,8 ft lamp,Acrylic lens,T12HO RDC,Non-metallic end caps,Standard end cap with one strain relief connector,2-lamp,Lamps included,120-277 Vac,96W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WP82870L
UPC
662276491373
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Mounting
Standard end cap with one strain relief connector
Wattage
96W
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
8 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T12HO RDC
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Special features
Lamps included
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.