Download dokument () af 20
We make what matters work*

WPH22270

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture,1/2" entry ,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,CF 2G11,Non-metallic end caps,Standard end cap with one strain relief connector ,2-lamp,120-277 Vac,40W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPH22270
UPC
662276416840
Product Length/Depth
25 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
12.4 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Standard end cap with one strain relief connector
Wattage
40W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
1/2"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
CF 2G11
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.