Download dokument () af 20
We make what matters work*

WPH42171

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture,1/2" entry,50/60 Hz,4 ft lamp,Acrylic lens,T8 bi-pin,Non-metallic end caps,Standard end cap,through feed with two strain relief connectors,2-lamp,120-277 Vac,32W

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPH42171
UPC
662276874275
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Standard end cap, through feed with two strain relief connectors
Wattage
32W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
1/2"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Non-metallic end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.