Download dokument () af 20
We make what matters work*

WPH84570

Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture,1/2" entry,8 ft,Fluorescent,Acrylic lens,T5HO mini bi-pin,Non-metallic end caps,Standard end cap with one strain relief connector ,4-lamp,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WPH linear fluorescent light fixture
Catalog Number
WPH84570
UPC
662276416994
Product Length/Depth
97 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
36.1 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Mounting
Standard end cap with one strain relief connector
Wattage
54W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
1/2"
Lamp length
8 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Non-metallic end caps
Number of lamps
4-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.