Download dokument () af 20
We make what matters work*

WPS42170

Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture,1/2" entry,50/60 Hz,4 ft lamp,Acrylic lens,T8 bi-pin,Stainless steel end caps,Standard end cap with one strain relief connector,2-lamp,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn WashPro WP linear fluorescent light fixture
Catalog Number
WPS42170
UPC
662276417083
Product Length/Depth
49 in
Product Height
7.03 in
Product Width
6.4 in
Product Weight
20.3 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Mounting
Standard end cap with one strain relief connector
Wattage
32W
Standards type
NEC/CEC
Entry size
1/2"
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T8 bi-pin
Material
Stainless steel end caps
Number of lamps
2-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.