Download dokument () af 20
We make what matters work*
Udgået

X401MG

Eaton Moeller series Surface metal range (XTRA) - Wiring Devices. Switch, 20A, 2p

General specifications

Product Name
Eaton Moeller series Surface metal range (XTRA) - Wiring devices
Catalog Number
X401MG
EAN
5010826130695
Product Length/Depth
55 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.297 kg
Compliances
RoHS conform
Certifications
BS EN 60669-1
IEC 60669-1
Model Code
X401MG

Produktspecifikationer

Features
Push button switch
Halogen free
Surface finishing
Matt
Special features
Zinc Coated Steel with clear Passivation
Type
Switches Xtra Surface Metal
Amperage Rating
20 AX
Voltage rating
250 V AC
Contact material
Nickel
Silver
Head style
Combination head
Illumination
No
Surface protection
Lacquered
Material quality
Aluminum
Assembly arrangement
Basic element with full cover plate
Base color
Gray
Base material
Thermoplastic
Terminal material
Brass
Built-in depth
25 mm
Built-in installation box depth - min
35 mm
Nominal voltage - max
240 V
Number of modules (module system)
0
Number of rockers
1
Switch type
Double pole
Mounting method
Surface mounted (plaster)
Degree of protection
IP20
IP3X
Fastening type
Screw mounting
Number of gangs
1
Fixing centers
60.3 mm
Front plate color/finishing
Gray (epoxy powder coating for corrosion resistance)
Material
Metal
Urea
Front plate depth
9.6 mm
Front plate material
High quality steel
Front plate/module dimensions
86 mm x 86 mm
Wiring system
2-pole switch
Method of operation
Rocker/button
Function lighting
Illuminated (on)
Rocker color
White
Color
Aluminum
Terminal capacity (LN and E)
E = 2.5 mm² (3x) or 4 mm² (1x) or 6 mm² (1x)
L + N = 2.5 mm² (4x) or 4 mm² (2x) or 6 mm² (1x)
Connection type
Screw terminal
Label space/information surface
No
Lighting type
Not included
RAL-number (Akin)
0
Recommended back box depth - min
35 mm
Switching current of fluorescent lamps
20 Ampere AC/DC

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.