Download dokument () af 20
We make what matters work*

X906MG

Eaton Moeller series Surface metal range (XTRA) - Wiring Devices. Cover plate, 6 module, c/w mounting frame

Generelle specifikationer

Product Name
Eaton Moeller series Surface metal range (XTRA) - Wiring devices
Catalog Number
X906MG
EAN
5010826130923
Product Length/Depth
155 mm
Product Height
30 mm
Product Width
150 mm
Product Weight
0.26 kg
Compliances
BS 5733
RoHS conform
Model Code
X906MG

Produktspecifikationer

Features
Halogen free
Fitted with:
Mounting grid
Surface finishing
Matt
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
  • Premera Mix module plates
  • Xtra Surface Metal
Voltage rating
250 V AC
Head style
Combination head
Surface protection
Lacquered
Color
Gray
Material quality
Aluminum
Terminal material
Brass
Bore hole opening diameter
0 mm
Built-in height
146 mm
Built-in width
146 mm
Number of modules horizontal (module system)
6
Number of modules vertical (module system)
0
Number of units
4
Number of units (horizontal)
2
Number of units (vertical)
2
RAL-number (Akin)
7035
Recommended back box depth - min
35 mm
Fastening type
Screw mounting
Mounting position
Horizontal
Number of gangs
6
Fixing centers
120.6 mm x 60.3 mm
Degree of protection
IP20
Front plate color/finishing
Gray (epoxy powder coating for corrosion resistance)
Front plate depth
6.5 mm
Front plate material
High quality steel
Front plate/module dimensions
137 mm x 137 mm
Material
Metal
Terminal capacity (LN and E)
2.5 mm² (4x) or 4 mm² (2x)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.