Download dokument () af 20
We make what matters work*

XCT300-5

Single Phase Pass Through Current Transformer 300:5 Ratio Class C50 ACC 0.3%

Generelle specifikationer

Product Name
Eaton XT IEC control relay
Catalog Number
XCT300-5
UPC
786685984759
Product Length/Depth
4.5276 in
Product Height
4.9213 in
Product Width
2.1654 in
Product Weight
6.34 lb

Produktspecifikationer

Special features
Accesorry Current Transformer
Type
Control relay

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.