Download dokument () af 20
We make what matters work*

XCT800-5

Single Phase Pass Through Current Transformer 800:5 Ratio Class C50 ACC 0.3%

Generelle specifikationer

Product Name
Eaton XT IEC control relay
Catalog Number
XCT800-5
UPC
786685984742
Product Length/Depth
4.7244 in
Product Height
5.1181 in
Product Width
2.9528 in
Product Weight
6.17 lb

Produktspecifikationer

Special features
Accesorry Current Transformer
Type
Control relay

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.