Vidensøgning
Download dokument () af 20
We make what matters work*

XDT1A0AX

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 0.5 kVA, 316 stainless steel, Single-phase, 480 Vac, 120/240 Vac, Copper windings, Resin encapsulated

General specifications

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT1A0AX
UPC
662276444997
Product Length/Depth
4.7 in
Product Height
6.5 in
Product Width
4.9 in
Product Weight
21 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X

Product specifications

Type
Resin encapsulated
Phase
Single-phase
Primary voltage
480 Vac
Secondary Voltage
120 Vac/240 Vac
Frequency rating
60 Hz
Material
316 stainless steel
Special features
Copper windings

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.