Vidensøgning
Download dokument () af 20
We make what matters work*

XDT3B45

Eaton Crouse-Hinds series XDT dry-type transformer, 60 Hz, 45 kVA, Painted steel, Three-phase, 480 Vac, 208Y/120 Vac, Copper windings, Resin encapsulated

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series XDT dry-type transformer
Catalog Number
XDT3B45
UPC
662276424623
Product Length/Depth
28.17 in
Product Height
26.49 in
Product Width
14.66 in
Product Weight
811 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
3R

Product specifications

Type
Resin encapsulated
Phase
Three-phase
Primary voltage
480 Vac
Secondary Voltage
208Y/120 Vac
Frequency rating
60 Hz
Material
Painted steel
Special features
Copper windings

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.