Vidensøgning
Download dokument () af 20
We make what matters work*

XJG64 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 4" maximum conduit movement, 2" trade size

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG64 HDG
UPC
662276271517
Product Length/Depth
8.75 in
Product Height
4.38 in
Product Width
4.38 in
Product Weight
8.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Expansion
Conduit type
Rigid/IMC
Trade size
2"
Conduit movement - max
4"
Material
Steel
Finish
Hot dip galvanized

Eksportér produktspecifikation