Download dokument () af 20
We make what matters work*

XL70F200

Eaton Bussmann series high speed North American fuse, 700V, 200A, 200 kAIC, Non indicating, bolted tags, UL248-13, class aR

Generelle specifikationer

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
XL70F200
EAN
5027590515153
UPC
051712843287
Product Length/Depth
39 mm
Product Height
39 mm
Product Width
129 mm
Product Weight
264 g
Compliances
RoHS Compliant
CE
Certifications
UL 248-13

Produktspecifikationer

Amperage Rating
200 A
Fuse indicator
Other
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Construction size
Other
Voltage rating
700 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.