| Product Name |
Eaton Bussmann series high speed north american fuse
|
| Catalog Number |
XL70F50
|
| EAN |
5027590069274
|
| Product Length/Depth |
126 mm
|
| Product Height |
46 mm
|
| Product Width |
118 mm
|
| Product Weight |
98 g
|
| Compliances |
CE
RoHS Compliant UKCA |
| Certifications |
UL 248-13
|
| Amperage Rating |
50 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Non Indicating
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC
|
| Rated voltage AC |
700 V
|
| Mounting dimension |
M8
|
| Center-to-center distance of connections |
90 mm
|
| Current type |
AC
|
| Watt losses |
13 W
|
| Color |
None
|
| Construction size |
Other
|
| Voltage rating |
700 V
|
| Fuse type |
Bolted
|
| Fuse system (according to IEC 60269) |
Other
|