Download dokument () af 20
We make what matters work*

Z48M28T45CU

Class 1 Division 2 Groups C and D, Hazardous Location Transformer, EPTZ, Three-phase, Primary Voltage: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 115°C, 45 kVA, Cu windings, Frame: 244H, Indoor-Outdoor

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48M28T45CU
UPC
786680099724
Product Length/Depth
14.66 in
Product Height
25.5 in
Product Width
24.81 in
Product Weight
818 lb
Certifications
UL Listed

Produktspecifikationer

Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Coil material
Copper
Frequency rating
50/60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Design
EPTZ
Enclosure
NEMA 3R
Frame
244H
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Volt ampere rating
45 kVA
Weathershield
Indoor-Outdoor
Wiring connection
84A

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.