Vidensøgning
Download dokument () af 20
We make what matters work*

xSpider

xSpider is a graphically oriented design software for dimensioning low-voltage networks fitted with Eaton brand circuit protection equipment. It calculates voltage drops, load distributions and short-circuit currents for radial as well as meshed networks and carries out a subsequent check on the suitability of the cables and protection equipment used. The software provides designers and computational engineers a planning tool that ensures current standards are adhered to and acceptable levels of arc flash risk are met. All calculations are based on IEC standards.

Download xSpider

Please register first. It helps us to keep you informed in the future. We will send the download link to the e-mail address provided.

Get started with our step-by-step videos

Learn tips and tricks for using the software starting with the basic set-up through to displaying tripping characteristics. Select your video in the playlist below.

    Further calculations needed?

    Our engineers are ready to support you. Contact us for our consultancy services including medium voltage and third party equipment.
    Specifikationer

    Kerneegenskaber

    General features

    • Cable networks up to 35 kV can be solved  (basic calculations only).   
    • Suitable for TN / IT / TT network systems of different voltage systems up to 1000 V
    • All calculations are based on IEC standards
    • Design of networks containing uninterruptible power supplies (UPS)
    • Design networks that are supplied from one or more power supplies (supply networks, transformers, generators, photovoltaic sources)
    • Similar user experience to standard CAD systems (AutoCAD)

     

    Calculations

    • Various calculation modes available (e.g. load distribution, voltage drops, three and one-phase short circuit values, disconnection time)
    • Compact or in-depth display of calculated results
    • Operating status manager for optimisation of larger project

     

    Tripping characteristics

    • Select a protective device from the database and render its tripping characteristic
    • Evaluate the selectivity and back-up protection, including tested values of combinations

     

    Unique functions

    • Operating status manager for optimization of larger projects
    • ArcRisk module (e.g. arc flash risk evaluation)

    Troubleshooting

    If you receive an error message regarding missing Microsoft components during the installation, please follow the link below to download the component, then restart xSpider.

    Har du brug for produktsupport?

    Støtte fra Eaton

    Technical support

    Global contact e-mail: xspider@eaton.com

    Germany: xspiderDE@eaton.com

    Hungary: xspiderHU@eaton.com

    Middle East: xspiderME@eaton.com

    Download links
    X
    Download Close