Descargar documento () de 20
Interruptores automáticos

PLZ4 xPole Miniature Circuit Breaker

The PLZ4 miniature circuit breaker (MCB) is a protective device that’s equipped with both a thermal and an electromagnetic release. The former responds in the event of an overload, while the latter offers protection against short circuits. The 1+N-pole PLZ4 is 2 HP wide and is available with rated currents from 0.16 A to 63 A. 

It is not only suitable for conventional AC applications but also for DC applications up to 48 V. It has a switching capacity of 4.5 kA.

IEC/EN 60898-1
compliant MCB
Rated currents
up to 63 A
Tripping characteristics
B and C

Características Principales

  • Premium miniature circuit breaker for residential and non-residential applications
  • Current limiting class (formerly selectivity class) 3
  • Back-up fuse with high selectivity, thanks to low let-through energy
  • Contact position indicator red – green
  • Rated currents up to 63 A
  • Tripping characteristics B, C
  • Rated switching capacity 4.5 kA according to IEC/EN 60898-1
  • Suitable for DC applications up to 48 V
  • Complies with the insulation coordination requirements (= distance between the contacts ≥ 4 mm)
  • Busbar compatible
  • Lift/claw double terminals at top and bottom
  • For mounting on busbar at top or bottom, as required
  • Guide for secure terminal connection
  • 3-position DIN-rail clip to simplify removal from the busbar system
  • Comprehensive range of accessories, which can also be retrofitted
  • Switch-grip in rated current color

 

The right MCB for every situation

When selecting the right type of circuit breaker for a particular application, the following three criteria must be taken into account:

1) Current limiting class (= selectivity class)
2) Rated current
3) Tripping characteristics

A design that’s standard-compliant and quality-tested

In principle, all Eaton miniature circuit breakers are type-tested and approved in accordance with either IEC/EN 60898-1 or IEC/EN 60947-2. Circuit breakers that fall within the scope of IEC/EN 60898-1 are primarily intended for use in domestic installations and are designed to be operated by non-experts. IEC/EN 60947-2 applies to circuit breakers in circuits with rated voltages up to 1,000 V AC, or up to 1,500 V DC.

The transitional shift is complete

Miniature circuit breakers are now among the most common overcurrent protection devices. Traditional fuses are increasingly being replaced by modern circuit breakers that can be switched on again after tripping.
Eaton offers premium miniature circuit breakers with different rated currents and tripping characteristics, for residential and commercial applications (xPole series) as well as for industrial applications (xEffect series). The basic task of MCBs is to protect the cables in low-voltage networks against damage due to overload and short circuits.
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces
X
Download Close